How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.41 | H: | 0.53 in |
| T: | 2 | D: | 4.88 |
| AK: | 4.5 | LM: | 13.21 |
| AE2: | 0.97 | BE: | 0.38 in |
| BD: | 5.88 | G: | 3.63 |
| AG: | 10.5 | L: | 10.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

