How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| G: | 3.63 | BF: | 0.41 |
| P: | 4.62 in | AJ: | 5.88 |
| LL: | 5.25 in | AE2: | 0.97 |
| LM: | 13.21 | T: | 2 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | AK: | 4.5 |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 52YFC |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

