How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BD: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 15.19 | BF: | 0.41 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| G: | 3.63 | BE: | 0.38 in |
| T: | 2 | D: | 4.88 |
Technical Specifications
| Bore Code: | 32 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 233 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

