How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 5.88 | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| AK: | 4.5 | L: | 10.88 in |
| H: | 0.53 in | T: | 2 |
| BF: | 0.41 | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| AF: | 0.38 | LM: | 13.21 |
| AA: | 15.19 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 24 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

