How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| P: | 4.62 in | BE: | 0.38 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.97 | T: | 2 |
| V: | 4.26 in | L: | 10.88 in |
| AF: | 0.38 | AB: | 6.76 |
| AK: | 4.5 | AA: | 15.19 |
| AG: | 10.5 | LM: | 13.21 |
| U: | 1.25 in | BF: | 0.41 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

