How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| AJ: | 5.88 | P: | 4.62 in |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | L: | 10.88 in |
| LL: | 5.25 in | BF: | 0.41 |
| LM: | 13.21 | T: | 2 |
| I: | 7.5 in | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Model Code: | 52YFC |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

