How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 13.21 |
| AA: | 15.19 | AG: | 10.5 |
| AK: | 4.5 | U: | 1.25 in |
| BD: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| L: | 10.88 in | LL: | 5.25 in |
| AE2: | 0.97 | T: | 2.188 |
| I: | 7.5 in | BF: | 0.41 |
| D: | 4.88 | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

