How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 1.25 in |
| AF: | 0.38 | BE: | 0.38 in |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AB: | 6.76 |
| T: | 2.188 | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| LM: | 13.21 | BD: | 5.88 |
| G: | 3.63 | AA: | 15.19 |
| AJ: | 5.88 | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

