How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L: | 10.88 in |
| LM: | 13.21 | AG: | 10.5 |
| V: | 4.26 in | AK: | 4.5 |
| AB: | 6.76 | BE: | 0.38 in |
| AA: | 15.19 | T: | 2.188 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | G: | 3.63 |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | P: | 4.62 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

