How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| T: | 2.188 | AK: | 4.5 |
| D: | 4.88 | AJ: | 5.88 |
| AG: | 10.5 | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.07 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

