How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | L: | 10.88 in |
| AG: | 10.5 | AE2: | 0.97 |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.88 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| BD: | 5.88 | T: | 2.188 |
| LM: | 13.21 | V: | 4.26 in |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 5.25 in | BE: | 0.38 in |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

