How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| L: | 10.88 in | BF: | 0.41 |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| BD: | 5.88 | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 4.5 | V: | 4.26 in |
| BE: | 0.38 in | LM: | 13.21 |
| U: | 1.25 in | AA: | 15.19 |
| H: | 0.53 in | T: | 2.188 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

