How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | U: | 1.25 in |
| BF: | 0.41 | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | V: | 4.26 in |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 4.62 in | L: | 10.88 in |
| LM: | 13.21 | D: | 4.88 |
| AF: | 0.38 | T: | 2.188 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 20:1 | Model Code: | 52YFC |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

