How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| AG: | 10.5 | AF: | 0.38 |
| P: | 4.62 in | AE2: | 0.97 |
| BF: | 0.41 | G: | 3.63 |
| H: | 0.53 in | AB: | 6.76 |
| BE: | 0.38 in | D: | 4.88 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | U: | 1.25 in |
| BD: | 5.88 | V: | 4.26 in |
| L: | 10.88 in | AK: | 4.5 |
| T: | 2.188 | LL: | 5.25 in |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 11.3 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

