How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| AK: | 4.5 | LL: | 5.25 in |
| AJ: | 5.88 | G: | 3.63 |
| P: | 4.62 in | L: | 10.88 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 4.26 in | AB: | 6.76 |
| H: | 0.53 in | T: | 2.188 |
| I: | 7.5 in | D: | 4.88 |
| BE: | 0.38 in | AA: | 15.19 |
| U: | 1.25 in | LM: | 13.21 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Motor Frame Size: | 140TC | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

