How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | H: | 0.53 in |
| AG: | 10.5 | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AA: | 15.19 | U: | 1.25 in |
| AK: | 4.5 | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| G: | 3.63 | I: | 7.5 in |
| LM: | 13.21 | BF: | 0.41 |
| P: | 4.62 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

