How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.41 |
| P: | 4.62 in | U: | 1.25 in |
| AK: | 4.5 | D: | 4.88 |
| V: | 4.26 in | L: | 10.88 in |
| AA: | 15.19 | LL: | 5.25 in |
| AB: | 6.76 | LM: | 13.21 |
| AJ: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | T: | 2.188 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Bore Code: | 35 | Model Code: | 52YFC |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

