How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 4.5 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2.188 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| BD: | 5.88 | LM: | 13.21 |
| AF: | 0.38 | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| AJ: | 5.88 | D: | 4.88 |
| P: | 4.62 in | L: | 10.88 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

