How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | LM: | 13.21 |
| AJ: | 5.88 | AE2: | 0.97 |
| G: | 3.63 | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 15.19 | T: | 2.188 |
| BE: | 0.38 in | V: | 4.26 in |
| BF: | 0.41 | AF: | 0.38 |
| L: | 10.88 in | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Motor Frame Size: | 140TC | Series Code: | OE |
| Bore Code: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 2.188 in | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

