How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.41 |
| L: | 10.88 in | G: | 3.63 |
| AF: | 0.38 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| T: | 2.188 | AJ: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| LM: | 13.21 | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| BE: | 0.38 in | LL: | 5.25 in |
Technical Specifications
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

