How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| L1: | 14.3 in | AB: | 6.76 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 15.19 | L: | 10.88 in |
| LL: | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | BD: | 9 |
| U: | 1.25 in | BE1: | 0.5 in |
| G: | 3.63 | T: | 2.188 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

