How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| D: | 4.88 | AF: | 0.38 |
| BF: | 0.53 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | L1: | 14.3 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | T: | 2.188 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.07 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

