How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 10.88 in |
| LL: | 5.25 in | BD: | 9 |
| I: | 7.5 in | D: | 4.88 |
| U: | 1.25 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| AF: | 0.38 | AG: | 10.5 |
| H: | 0.53 in | L1: | 14.3 in |
| P: | 4.62 in | T: | 2.188 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AB: | 6.76 |
| AA: | 15.19 | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

