How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | L1: | 14.3 in |
| P: | 4.62 in | AJ: | 7.25 |
| T: | 2.188 | G: | 3.63 |
| V: | 4.26 in | AA: | 15.19 |
| AE2: | 0.97 | AG: | 10.5 |
| L: | 10.88 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Assembly: | YFC-2 | Series Code: | OE |
| Model Code: | 52YFC | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

