How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| T: | 2.188 | L: | 10.88 in |
| L1: | 14.3 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| BD: | 9 | AF: | 0.38 |
| U: | 1.25 in | AK: | 8.5 |
| BF: | 0.53 | AA: | 15.19 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

