How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| T: | 2.188 | BD: | 9 |
| G: | 3.63 | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| AF: | 0.38 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| LL: | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | L1: | 14.3 in |
| H: | 0.53 in | L: | 10.88 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

