How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | U: | 1.25 in |
| L1: | 14.3 in | I: | 7.5 in |
| T: | 2.188 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.63 | D: | 4.88 |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | L: | 10.88 in |
| V: | 4.26 in | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.97 |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

