How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | AE2: | 0.97 |
| BF: | 0.53 | L1: | 14.3 in |
| BD: | 9 | AG: | 10.5 |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | T: | 2.188 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | L: | 10.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

