How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| L: | 10.88 in | AE2: | 0.97 |
| AB: | 6.76 | BE1: | 0.5 in |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | T: | 2.188 |
| D: | 4.88 | L1: | 14.3 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

