How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 10.5 | L: | 10.88 in |
| T: | 2.188 | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 7.25 |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| L1: | 14.3 in | AE2: | 0.97 |
| BD: | 9 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

