How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 15.19 | T: | 2.188 |
| L1: | 14.3 in | L: | 10.88 in |
| AF: | 0.38 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | BF: | 0.53 |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AB: | 6.76 |
| U: | 1.25 in | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 233 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

