How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| AB: | 6.76 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| G: | 3.63 | AF: | 0.38 |
| V: | 4.26 in | U: | 1.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | AG: | 10.5 |
| T: | 2.188 | H: | 0.53 in |
| P: | 4.62 in | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

