How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.188 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | AK: | 8.5 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| AF: | 0.38 | U: | 1.25 in |
| L1: | 14.3 in | L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

