How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 10.88 in |
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | U: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AJ: | 7.25 |
| BD: | 9 | T: | 2.188 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
| G: | 3.63 | L1: | 14.3 in |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.91 |
| Output RPM: | 21.9 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

