How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| BD: | 9 | T: | 2.188 |
| AB: | 6.76 | D: | 4.88 |
| I: | 7.5 in | BE1: | 0.5 in |
| U: | 1.25 in | AJ: | 7.25 |
| BF: | 0.53 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| V: | 4.26 in | L: | 10.88 in |
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | L1: | 14.3 in |
Technical Specifications
| Output RPM: | 175 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

