How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| H: | 0.53 in | I: | 7.5 in |
| L: | 10.88 in | G: | 3.63 |
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | U: | 1.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.88 | AG: | 10.5 |
| BD: | 9 | AA: | 15.19 |
| P: | 4.62 in | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

