How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | LL: | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| U: | 1.25 in | T: | 2.188 |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 4.62 in | D: | 4.88 |
| H: | 0.53 in | L1: | 14.3 in |
| BF: | 0.53 | L: | 10.88 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 19.4 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

