How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 4.62 in |
| T: | 2.188 | L: | 10.88 in |
| D: | 4.88 | AB: | 6.76 |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | LL: | 5.25 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| AE2: | 0.97 | G: | 3.63 |
| AJ: | 7.25 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Bore Code: | 35 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

