How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| L: | 10.88 in | AK: | 8.5 |
| L1: | 14.3 in | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| BE1: | 0.5 in | BD: | 9 |
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| BF: | 0.53 | U: | 1.25 in |
| T: | 2.188 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output RPM: | 17.5 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

