How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AJ: | 7.25 | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | L1: | 14.3 in |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AK: | 8.5 |
| AF: | 0.38 | P: | 4.62 in |
| BE1: | 0.5 in | T: | 2.188 |
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

