How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.188 | V: | 4.26 in |
| L1: | 14.3 in | AK: | 8.5 |
| BE1: | 0.5 in | G: | 3.63 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | I: | 7.5 in |
| L: | 10.88 in | LL: | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52YFC |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

