How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| AB: | 6.76 | G: | 3.63 |
| AA: | 15.19 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | T: | 2.188 |
| H: | 0.53 in | LL: | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| V: | 4.26 in | AE2: | 0.97 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Bore Code: | 35 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

