How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| BF: | 0.53 | BD: | 9 |
| U: | 1.25 in | T: | 2.188 |
| BE1: | 0.5 in | AE2: | 0.97 |
| L1: | 14.3 in | AJ: | 7.25 |
| G: | 3.63 | LL: | 5.25 in |
| AA: | 15.19 | L: | 10.88 in |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Series Code: | OE | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.38 | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

