How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | T: | 2.188 |
| D: | 4.88 | L: | 10.88 in |
| AF: | 0.38 | AK: | 8.5 |
| P: | 4.62 in | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | U: | 1.25 in |
| BD: | 9 | LL: | 5.25 in |
| L1: | 14.3 in | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Bore Code: | 35 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

