How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LL: | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | AG: | 10.5 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.88 | BE1: | 0.5 in |
| AB: | 6.76 | V: | 4.26 in |
| L: | 10.88 in | P: | 4.62 in |
| L1: | 14.3 in | BD: | 9 |
Technical Specifications
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

