How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| L: | 10.88 in | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| T: | 2.188 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | AB: | 6.76 |
| AF: | 0.38 | AK: | 8.5 |
| AE2: | 0.97 | L1: | 14.3 in |
| BE1: | 0.5 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.188 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

