How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 2.188 | AJ: | 7.25 |
| L: | 10.88 in | AF: | 0.38 |
| H: | 0.53 in | L1: | 14.3 in |
| LL: | 5.25 in | AB: | 6.76 |
| BF: | 0.53 | AE2: | 0.97 |
| V: | 4.26 in | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Output RPM: | 233 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

