How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| L1: | 14.3 in | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
| L: | 10.88 in | V: | 4.26 in |
| LL: | 5.25 in | T: | 2.188 |
| BF: | 0.53 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.76 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

