How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.188 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | BD: | 9 |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | I: | 7.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | L1: | 14.86 in |
| U: | 1.25 in | AG: | 10.5 |
| BF: | 0.53 | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

