How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE1: | 0.5 in |
| L: | 10.88 in | AJ: | 7.25 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | U: | 1.25 in |
| T: | 2.188 | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| G: | 3.63 | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 19.4 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

